??
Previews - 3D
CAD model selection
262-361
HELP_VARIABLE
Company
WAGO
Description
262-361 - End plate, with fixing flange
Bill of material
262-361
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
23.00 mm
BREITE
Width
3.00 mm
TIEFE
Depth
33.40 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33