??
Previews - 3D
CAD model selection
262-341
HELP_VARIABLE
Company
WAGO
Description
262-341 to 262-346 - 4-conductor terminal block, without push-buttons, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 4 mm², CAGE CLAMP®
Bill of material
262-341
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
HOEHE
Height
23.00 mm
BREITE
Width
12.00 mm
TIEFE
Depth
33.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06