??
Previews - 3D
CAD model selection
262-256
HELP_VARIABLE
Company
WAGO
Description
262-252 to 262-262 - 4-conductor terminal strip, without push-buttons, with snap-in mounting feet, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 4 mm², CAGE CLAMP®
Bill of material
262-256
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
P
No. of poles
HOEHE
Height
23.00 mm
BREITE
Width
mm
TIEFE
Depth
33.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x pole width)
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06