??
Previews - 3D
CAD model selection
2616-3101
HELP_VARIABLE
Company
WAGO
Description
2616-3101 - PCB terminal block with lever conductor entry perpendicular to PCB 2 solder pins/pole 10 mm (0.394 inch) pin spacing
Bill of material
2616-3101
BESTNR
Item-No.
2616-3101
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 16 mm²
QUERSCHNITT2
Cross section
18 - 4 AWG
ABISOLIERLAENGE
Strip length
18 - 20 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
76 A
RM
Pin Spacing
10.00 mm
P
No. of poles
1
HOEHE
Height
30.00 mm
BREITE
Width
12.80 mm
TIEFE
Depth
29.40 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
10.476 g
BEMERKUNGEN
Comment
L= (No. of poles - 1) x Pin Spacing + 12.8 mm
BOHRLOCHDURCHM
Dimensions
1.7 +/-0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01