??
Previews - 3D
CAD model selection
261-357/332-000
HELP_VARIABLE
Company
WAGO
Description
261-357/332-000 - Space-saving, 4-conductor end terminal block, on one side with push-buttons, without protruding snap-in mounting foot, 1-pole, for terminal strips with snap-in mounting feet, 2.5 mm², CAGE CLAMP®
Bill of material
261-357/332-000
BESTNR
Item-No.
261-357/332-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
23.20 mm
BREITE
Width
10.00 mm
TIEFE
Depth
28.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grün-gelb
GEWICHT
Weight
3.890 g
ECLASS71
eCl@ss 7.1
27-14-11-06