??
Previews - 3D
CAD model selection
261-347/342-000
HELP_VARIABLE
Company
WAGO
Description
261-347/342-000 - 4-conductor terminal block, on both sides with push-buttons, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
261-347/342-000
BESTNR
Item-No.
261-347/342-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
23.20 mm
BREITE
Width
10.00 mm
TIEFE
Depth
28.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grün-gelb
GEWICHT
Weight
4.600 g
ECLASS71
eCl@ss 7.1
27-14-11-06