??
Previews - 3D
CAD model selection
261-256/342-000
HELP_VARIABLE
Company
WAGO
Description
261-252/342-000 to 261-262/342-000 - 4-conductor terminal strip, on both sides with push-buttons, with snap-in mounting feet, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
261-256/342-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
24 A
P
No. of poles
HOEHE
Height
mm
BREITE
Width
mm
TIEFE
Depth
28.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x pole width) + 4,4 mm
ECLASS71
eCl@ss 7.1
27-14-11-06