??
Previews - 3D
CAD model selection
2606-3356
HELP_VARIABLE
Company
WAGO
Description
2606-3352 to 2606-3362 - PCB terminal block lever 6 mm² Pin spacing 12.5 mm
Bill of material
2606-3356
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 8 AWG
ABISOLIERLAENGE
Strip length
11 - 13 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
41 A
RM
Pin Spacing
12.50 mm
P
No. of poles
HOEHE
Height
23.70 mm
BREITE
Width
mm
TIEFE
Depth
24.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of Poles - 1) x Pin Spacing + 9 mm
BOHRLOCHDURCHM
Dimensions
2 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01