??
Previews - 3D
CAD model selection
2606-1102/000-006
HELP_VARIABLE
Company
WAGO
Description
2606-1102 - PCB terminal block, lever, 6 mm², Pin spacing 7.5 mm, Push-in CAGE CLAMP®
Bill of material
2606-1102/000-006
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 10 mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
11 - 13 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
24.00 mm
BREITE
Width
17.35 mm
TIEFE
Depth
24.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L= (No. of poles - 1) x Pin Spacing + 10.35 mm
BOHRLOCHDURCHM
Dimensions
2 +/-0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01