??
Previews - 3D
CAD model selection
2604-1104
HELP_VARIABLE
Company
WAGO
Description
2604-1102 to 2604-1112 - PCB terminal block with levers conductor entry parallel to PCB 2 solder pins/pole 5 mm (0.197 inch) pin spacing
Bill of material
2604-1104
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 4 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
32 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
16.70 mm
BREITE
Width
mm
TIEFE
Depth
16.30 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L= (No. of poles - 1) x Pin Spacing + 7.4 mm
BOHRLOCHDURCHM
Dimensions
1.3 +/-0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01