??
Previews - 3D
CAD model selection
2601-1103/987-100
HELP_VARIABLE
Company
WAGO
Description
2601-1103/987-100 - PCB terminal block, lever, 1.5 mm², Pin spacing 3.5 mm, Push-in CAGE CLAMP®
Bill of material
2601-1103/987-100
BESTNR
Item-No.
2601-1103/987-100
BEZEICHNUNG
Description
PCB terminal block, 1.5 mm², 3-pole, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
17.5 A
RM
PIN SPACING
3.50 mm
P
No. of poles
3
HOEHE
Height
12.75 mm
BREITE
Width
12.00 mm
TIEFE
Depth
14.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
multicoloured
GEWICHT
Weight
2.500 g
BOHRLOCHDURCHM
Dimensions
1.2 (+0.1) mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01