??
Previews - 3D
CAD model selection
260-353
HELP_VARIABLE
Company
WAGO
Description
260-351 to 260-356 - Space-saving, 4-conductor end terminal block, without push-buttons, without protruding snap-in mounting foot, 1-pole, for terminal strips with snap-in mounting feet, 1.5 mm², CAGE CLAMP®
Bill of material
260-353
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
18 A
HOEHE
Height
17.00 mm
BREITE
Width
8.00 mm
TIEFE
Depth
25.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06