??
Previews - 3D
CAD model selection
260-317
HELP_VARIABLE
Company
WAGO
Description
260-317 - 2-conductor terminal block, without push-buttons, with snap-in mounting foot, 1-pole, for plate thickness 0.6 - 1.2 mm, Fixing hole 3.5 mm Ø, 1.5 mm², CAGE CLAMP®
Bill of material
260-317
BESTNR
Item-No.
260-317
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
17.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
25.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
GEWICHT
Weight
1.600 g
ECLASS71
eCl@ss 7.1
27-14-11-06