??
Previews - 3D
CAD model selection
257-821
HELP_VARIABLE
Company
WAGO
Description
257-821 - SPACER FOR DOUBLING THE PIN SPACING 10/10.16 MM
Bill of material
257-821
BESTNR
Item-No.
257-821
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
10.00 mm
HOEHE
Height
13.60 mm
BREITE
Width
10.00 mm
TIEFE
Depth
14.20 mm
FARBE
Color
grau
GEWICHT
Weight
1.037 g
ECLASS71
eCl@ss 7.1
27-14-92-14