??
Previews - 3D
CAD model selection
257-801
HELP_VARIABLE
Company
WAGO
Description
257-801 - SPACER FOR DOUBLING THE PIN SPACING 5/5.08 MM / 0.195/0.198 IN THICK
Bill of material
257-801
BESTNR
Item-No.
257-801
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.00 mm
HOEHE
Height
13.60 mm
BREITE
Width
5.00 mm
TIEFE
Depth
14.20 mm
FARBE
Color
grau
GEWICHT
Weight
0.540 g
ECLASS71
eCl@ss 7.1
27-14-92-14