??
Previews - 3D
CAD model selection
256-507/333-000
HELP_VARIABLE
Company
WAGO
Description
256-502/333-000 to 256-524/333-000 - Terminal strip with finger operatedlevers 2 solder pins / pole pin spacing 7.5/7.62 mm / 0.3 in
Bill of material
256-507/333-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
22.30 mm
BREITE
Width
mm
TIEFE
Depth
19.60 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 2,9 mm
BOHRLOCHDURCHM
Dimensions
1,1 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01