??
Previews - 3D
CAD model selection
256-300
HELP_VARIABLE
Company
WAGO
Description
256-100 - END PLATE SNAP FIT TYPE 1 MM / 0.039 IN THICK
Bill of material
256-300
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
13.00 mm
BREITE
Width
1.00 mm
TIEFE
Depth
15.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33