??
Previews - 3D
CAD model selection
255-811
HELP_VARIABLE
Company
WAGO
Description
255-811 - SPACER FOR DOUBLING THE PIN SPACING 7.5/7.62 MM THICK
Bill of material
255-811
BESTNR
Item-No.
255-811
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
7.50 mm
P
No. of poles
1
HOEHE
Height
13.20 mm
BREITE
Width
7.50 mm
TIEFE
Depth
14.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.796 g
ECLASS71
eCl@ss 7.1
27-14-92-14