??
Previews - 3D
CAD model selection
255-743
HELP_VARIABLE
Company
WAGO
Description
255-401 - MODULAR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 5/5.08 MM / 0.2 IN WITH PUSH BOTTONS
Bill of material
255-743
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
mm²
QUERSCHNITT2
Cross section
AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
A
RM
Pin Spacing
5.00 mm
P
No. of poles
1
HOEHE
Height
14.20 mm
BREITE
Width
5.00 mm
TIEFE
Depth
18.30 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BOHRLOCHDURCHM
Dimensions
1,1 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01