??
Previews - 3D
CAD model selection
254-853
HELP_VARIABLE
Company
WAGO
Description
254-551 - 1-Conductor PCB terminal block 2 solder pins / pole 1 pole pin spacing 7.5/7.62 mm / 0.3 in modular
Bill of material
254-853
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
RM
Pin Spacing
7.50 mm
P
No. of poles
1
HOEHE
Height
15.70 mm
BREITE
Width
7.50 mm
TIEFE
Depth
13.50 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BOHRLOCHDURCHM
Dimensions
1.1 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01