??
Previews - 3D
CAD model selection
252-305
HELP_VARIABLE
Company
WAGO
Description
252-302 to 252-310 - 2-conductor modular PCB connector push-button 0.8 mm Ø Pin spacing 3.5 mm
Bill of material
252-305
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.4 - 0.8 mm²
QUERSCHNITT2
Cross section
26 - 20 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
2 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
11.00 mm
BREITE
Width
mm
TIEFE
Depth
11.80 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin spacing
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01