??
Previews - 3D
CAD model selection
252-155
HELP_VARIABLE
Company
WAGO
Description
252-152 to 252-160 - 2-CONDUCTOR FEMALE PCB CONNECTOR STRIP FOR SOLDER PIN STRIP PIN SPACING 3.5 MM / 0.138 IN
Bill of material
252-155
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.4 - 0.8 mm²
QUERSCHNITT2
Cross section
2 x 26 - 20 AWG
ABISOLIERLAENGE
Strip length
6 - 7 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
2 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
13.10 mm
BREITE
Width
mm
TIEFE
Depth
10.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing)
BOHRLOCHDURCHM
Dimensions
1,2 +/-0,05 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01