??
Previews - 3D
CAD model selection
250-706/000-023
HELP_VARIABLE
Company
WAGO
Description
250-702 to 250-724 - DOUBLE DECK PCB TERMINAL STRIP 2 SOLDER PINS / POLE IN LINE PIN SPACING 5 MM / 0.197 IN WITH PUSH BOTTONS
Bill of material
250-706/000-023
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
20.90 mm
BREITE
Width
mm
TIEFE
Depth
21.70 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1.2 mm
BOHRLOCHDURCHM
Dimensions
1.2 -0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01