??
Previews - 3D
CAD model selection
250-605
HELP_VARIABLE
Company
WAGO
Description
250-602 to 250-612 - 1-CONDUCTOR PCB TERMINAL STRIP 1 SOLDER PIN/POLE IN LINE PIN SPACING 7.5 MM / 0.295 IN WITH PUSH BOTTONS
Bill of material
250-605
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
17.5 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
16.50 mm
BREITE
Width
mm
TIEFE
Depth
13.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L1 = (No. of poles x Pin Spacing) + 5 mm + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,2 -0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01