??
Previews - 3D
CAD model selection
250-404/350-604
HELP_VARIABLE
Company
WAGO
Description
250-402/350-604 to 250-408/350-604 - PCB terminal strip 1 solder pin / pole staggered pin spacing 2.5 mm / 0.098 in with push bottons
Bill of material
250-404/350-604
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 -0.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
8.5 - 9.5 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
4 A
RM
Pin Spacing
2.50 mm
P
No. of poles
HOEHE
Height
13.10 mm
BREITE
Width
mm
TIEFE
Depth
12.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
schwarz
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
BOHRLOCHDURCHM
Dimensions
1 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01