??
Previews - 3D
CAD model selection
250-112
HELP_VARIABLE
Company
WAGO
Description
250-102 to 250-124 - 1-CONDUCTOR PCB TERMINAL STRIP 1 FRONT SOLDER PIN / POLE PIN SPACING 3.5 MM / 0.138 IN WITH PUSH BOTTONS
Bill of material
250-112
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
8.5 - 9.5 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
8 A
RM
Pin Spacing
3.50 mm
P
No. of poles
HOEHE
Height
13.10 mm
BREITE
Width
mm
TIEFE
Depth
12.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1.5 mm
BOHRLOCHDURCHM
Dimensions
1 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01