??
Previews - 3D
CAD model selection
249-198
HELP_VARIABLE
Company
WAGO
Description
249-198 - Screwless end stop, 14 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
249-198
BESTNR
Item-No.
249-198
AAU733
Description
Screwless end stop, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
BAC137
Width of spacing
67.00 mm
BAC476
Height at lowest possible mounting height
14.00 mm
BAA018
Length
60.00 mm
BAG640
Mounting method
Top-Hat rail TH 35
BAA351
Color
gray
GEWICHT
Weight
22.900 g
BAB664
Material
Polyamid
AAO663
GTIN
4055143960533
AAD931
Customs number
39269097900
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-35
ECLASS11
ecl@ss 11.0
27-14-11-35
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
249-198
AAW338
Manufacturer product designation
Screwless end stop
AAU734
Manufacturer product description
Screwless end stop, 14 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
BAC140
Inflammability class of insulation material according to with UL94
V0
BAB838
Type of latching
screwless
AAQ326
Address of additional link
http://www.wago.com/de/p/249-198