??
Previews - 3D
CAD model selection
249-144
HELP_VARIABLE
Company
WAGO
Description
249-144 - L-type test plug module, modular, with spring-loaded contact pin, Center module
Bill of material
249-144
BESTNR
Item-No.
249-144
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
SPANNUNG
Measured voltage
630 V
STROM
Current intensity
6 A
HOEHE
Height
46.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
18.00 mm
FARBE
Color
gray
GEWICHT
Weight
4.300 g
ECLASS71
eCl@ss 7.1
27-14-11-48