??
Previews - 3D
CAD model selection
249-120
HELP_VARIABLE
Company
WAGO
Description
249-120 - Group marker carrier
Bill of material
249-120
BESTNR
Item-No.
249-120
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
41.80 mm
BREITE
Width
6.00 mm
TIEFE
Depth
41.00 mm
FARBE
Color
white
GEWICHT
Weight
1.470 g
ECLASS71
eCl@ss 7.1
27-14-40-09