??
Previews - 3D
CAD model selection
249-115
HELP_VARIABLE
Company
WAGO
Description
249-115 - Test plug adapter, suitable for 255, 256, 257 Series PCB terminal blocks, 1-pole, Pin spacing 10.16 mm / 0.4 in
Bill of material
249-115
BESTNR
Item-No.
249-115
BEZEICHNUNG
Description
Test plug adapter, 6 A, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4.0 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
RM
Pin Spacing
10.16 mm
HOEHE
Height
21.50 mm
BREITE
Width
10.16 mm
TIEFE
Depth
19.50 mm
FARBE
Color
orange
GEWICHT
Weight
1.600 g
ECLASS71
eCl@ss 7.1
27-14-11-48