??
Previews - 3D
CAD model selection
249-106
HELP_VARIABLE
Company
WAGO
Description
249-106 - B-type test plug module, modular
Bill of material
249-106
BESTNR
Item-No.
249-106
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
SPANNUNG
Measured voltage
630 V
STROM
Current intensity
10 A
BREITE
Width
5.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.174 g
ECLASS71
eCl@ss 7.1
27-14-11-48