??
Previews - 3D
CAD model selection
246-142
HELP_VARIABLE
Company
WAGO
Description
246-142 - Male connector with coding/securing elements 10-pole
Bill of material
246-142
BESTNR
Item-No.
246-142
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 10 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
10
HOEHE
Height
21.50 mm
BREITE
Width
35.80 mm
TIEFE
Depth
83.60 mm
FARBE
Color
gray
GEWICHT
Weight
45.804 g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02