??
Previews - 3D
CAD model selection
246-108
HELP_VARIABLE
Company
WAGO
Description
246-108 - Jumper position marker
Bill of material
246-108
BESTNR
Item-No.
246-108
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
4.80 mm
BREITE
Width
4.30 mm
TIEFE
Depth
6.70 mm
FARBE
Color
orange
GEWICHT
Weight
0.069 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14