??
Previews - 3D
CAD model selection
243-743
HELP_VARIABLE
Company
WAGO
Description
243-743 - 4-conductor female plug, PUSH WIRE®, 0.8 mm Ø, Pin spacing 5.75 mm, 3-pole, for individual solder pins
Bill of material
243-743
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
"0.5 - 1 ""e""" mm²
QUERSCHNITT2
Cross section
24 - 18 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
100 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
RM
Pin Spacing
5.75 mm
P
No. of poles
3
HOEHE
Height
10.00 mm
BREITE
Width
17.25 mm
TIEFE
Depth
10.50 mm
ANZAHLKLEMMSTEL
Number of connection points
12
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01