??
Previews - 3D
CAD model selection
243-208
HELP_VARIABLE
Company
WAGO
Description
243-208 - MICRO PUSH WIRE® connector for junction boxes, for solid conductors, 0.8 mm Ø, 8-conductor, light gray cover, Surrounding air temperature: max 60°C
Bill of material
243-208
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
DURCHMESSER1
DIAMETER
8 x 0.6 - 0.8 mm
DURCHMESSER2
DIAMETER
22 - 20 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
100 V
BEMESSSTOSSSPG
Rated impulse voltage
1.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
P
No. of poles
8
HOEHE
Height
6.80 mm
BREITE
Width
10.00 mm
TIEFE
Depth
18.40 mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
1.400 g
ECLASS71
eCl@ss 7.1
27-14-11-04