??
Previews - 3D
CAD model selection
243-144
HELP_VARIABLE
Company
WAGO
Description
243-144 - MICRO PUSH-WIRE CONNECTOR FOR JUNCTION BOXES 4-CONDUCTOR TERMINAL BLOCK PUSH-WIRE® CONNECTION
Bill of material
243-144
BESTNR
Item-No.
243-144
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
DURCHMESSER1
DIAMETER
4 x 0.4 - 0.5 mm
DURCHMESSER2
DIAMETER
26 - 24 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
100 V
BEMESSSTOSSSPG
Rated impulse voltage
1.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
6 A
P
No. of poles
4
HOEHE
Height
6.80 mm
BREITE
Width
10.00 mm
TIEFE
Depth
10.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
Transparent
GEWICHT
WEIGHT
0.810 g
ECLASS71
eCl@ss 7.1
27-14-11-04