??
Previews - 3D
CAD model selection
237-103
HELP_VARIABLE
Company
WAGO
Description
237-103 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole
Bill of material
237-103
BESTNR
Item-No.
237-103
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 7 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
3 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
3
HOEHE
Height
11.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
9.00 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
grau
BOHRLOCHDURCHM
Dimensions
1.2 + 0.1 mm
GEWICHT
Weight
2.898 g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01