??
Previews - 3D
CAD model selection
236-506/332-009/999-950
HELP_VARIABLE
Company
WAGO
Description
236-502/332-000 to 236-524/332-000 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 7.5/7.62 MM / 0.3 IN WITH SOLDER PINS 5.5 MM / 0.217 IN
Bill of material
236-506/332-009/999-950
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
mm²
QUERSCHNITT2
Cross section
AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
13.00 mm
BREITE
Width
mm
TIEFE
Depth
14.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 2,3 mm
BOHRLOCHDURCHM
Dimensions
1,1 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01