??
Previews - 3D
CAD model selection
236-724
HELP_VARIABLE
Company
WAGO
Description
236-201 - MODULAR PCB TERMINAL BLOCK 1 SOLDER PIN / POLE REAR 1 POLE PIN SPACING 7.5/7.62 MM / 0.3 IN
Bill of material
236-724
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
RM
Pin Spacing
7.50 mm
P
No. of poles
1
HOEHE
Height
13.00 mm
BREITE
Width
7.50 mm
TIEFE
Depth
14.00 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BOHRLOCHDURCHM
Dimensions
1,1 + 0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01