??
Previews - 3D
CAD model selection
235-701
HELP_VARIABLE
Company
WAGO
Description
235-701 - SPACER FOR DOUBLING THE PIN SPACING
Bill of material
235-701
BESTNR
Item-No.
235-701
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.00 mm
HOEHE
Height
9.20 mm
BREITE
Width
5.00 mm
TIEFE
Depth
12.50 mm
FARBE
Color
grau
GEWICHT
Weight
0.314 g
ECLASS71
eCl@ss 7.1
27-14-92-14