??
Previews - 3D
CAD model selection
235-772
HELP_VARIABLE
Company
WAGO
Description
235-101 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 3.81 MM / 0.15 IN WITH PUSH BOTTONS
Bill of material
235-772
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 1.5 mm²
QUERSCHNITT2
Cross section
20 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
17.5 A
RM
Pin Spacing
3.81 mm
P
No. of poles
1
HOEHE
Height
15.50 mm
BREITE
Width
3.81 mm
TIEFE
Depth
12.50 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BOHRLOCHDURCHM
Dimensions
1 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-01
ECLASS81
eCl@ss 8.1
27-44-04-01