??
Previews - 3D
CAD model selection
232-735/005-000
HELP_VARIABLE
Company
WAGO
Description
232-732/005-000 TO 232-742/005-000 - THT female header, straight, Pin spacing 7.5 mm, clamping collar, 0.6 x 1.0 mm solder pin
Bill of material
232-735/005-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
12 A
RM
Pin Spacing
7.50 mm
P
No. of poles
HOEHE
Height
18.25 mm
BREITE
Width
mm
TIEFE
Depth
11.60 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06