??
Previews - 3D
CAD model selection
232-633
HELP_VARIABLE
Company
WAGO
Description
232-633 - Strain relief housing
Bill of material
232-633
BESTNR
Item-No.
232-633
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.08 mm
P
No. of poles
3
HOEHE
Height
17.50 mm
BREITE
Width
18.00 mm
TIEFE
Depth
41.50 mm
FARBE
Color
orange
GEWICHT
Weight
4.800 g
ECLASS71
eCl@ss 7.1
27-14-92-14