??
Previews - 3D
CAD model selection
232-608
HELP_VARIABLE
Company
WAGO
Description
232-608 - Strain relief housing
Bill of material
232-608
BESTNR
Item-No.
232-608
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
17.50 mm
BREITE
Width
43.00 mm
TIEFE
Depth
54.00 mm
FARBE
Color
grau
GEWICHT
Weight
11.625 g
ECLASS71
eCl@ss 7.1
27-14-92-14