??
Previews - 3D
CAD model selection
232-603
HELP_VARIABLE
Company
WAGO
Description
232-603 - Strain relief housing
Bill of material
232-603
BESTNR
Item-No.
232-603
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
5.00 mm
P
No. of poles
3
HOEHE
Height
17.50 mm
BREITE
Width
18.00 mm
TIEFE
Depth
41.50 mm
FARBE
Color
grau
GEWICHT
Weight
4.760 g
ECLASS71
eCl@ss 7.1
27-14-92-14