??
Previews - 3D
CAD model selection
232-312/026-000
HELP_VARIABLE
Company
WAGO
Description
232-302/026-000 TO 232-324/026-000 - 1-conductor female connector, angled, CAGE CLAMP®, 2.5 mm², Pin spacing 5.08 mm
Bill of material
232-312/026-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5
QUERSCHNITT2
Cross section
28 - 12
ABISOLIERLAENGE
Strip length
8 - 9
SPANNUNG
Measured voltage
320
BEMESSSTOSSSPG
Rated impulse voltage
4
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
14
RM
Pin Spacing
5.08 mm
P
No. of poles
HOEHE
Height
23.90
BREITE
Width
TIEFE
Depth
22.75
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm + 0,9 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-44-03-09