??
Previews - 3D
CAD model selection
232-272
HELP_VARIABLE
Company
WAGO
Description
232-262 TO 232-284 - THT female header, angled, Pin spacing 5.08 mm, 0.6 x 1.0 mm solder pin
Bill of material
232-272
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.08 mm
P
No. of poles
HOEHE
Height
11.60 mm
BREITE
Width
mm
TIEFE
Depth
18.25 mm
FARBE
Color
orange
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
BOHRLOCHDURCHM
Dimensions
1,3 +0,1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02