??
Previews - 3D
CAD model selection
232-272/031-000
HELP_VARIABLE
Company
WAGO
Description
232-262/031-000 to 232-284/031-000 - THT female header, angled, Pin spacing 5.08 mm, clamping collar, 0.6 x 1.0 mm solder pin
Bill of material
232-272/031-000
BESTNR
Item-No.
BEZEICHNUNG
Description
THT female header, 12 A, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
12 A
RM
Pin Spacing
5.08 mm
P
No. of poles
HOEHE
Height
11.60 mm
BREITE
Width
mm
TIEFE
Depth
18.25 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
orange
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing | L1 = L + 3 mm | L2 = L + 8.8 mm | L3 = L +14.8 mm
BOHRLOCHDURCHM
Dimensions
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02