??
Previews - 3D
CAD model selection
232-140/005-000
HELP_VARIABLE
Company
WAGO
Description
232-132/005-000 TO 232-150/005-000 - Female connector for rail-mount terminal blocks, 0.6 x 1 mm pins, straight, Pin spacing 5 mm
Bill of material
232-140/005-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
12 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
18.25 mm
BREITE
Width
mm
TIEFE
Depth
11.60 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06