??
Previews - 3D
CAD model selection
231-902
HELP_VARIABLE
Company
WAGO
Description
231-902 - Comb type jumper bar for pin spacing 5mm / 0.197 in and 5.08 mm / 0.2 in reduce wire to 1.5 mm² / awg 16 max.
Bill of material
231-902
BESTNR
Item-No.
231-902
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
12 A
P
No. of poles
2
BREITE
Width
10.00 mm
TIEFE
Depth
5.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.230 g
ECLASS71
eCl@ss 7.1
27-14-11-40